1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Tool Chest

STEEL TOOL CHEST

Steel Tool Chest
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 30,953.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS Pro, this steel tool chest is sturdy and dependable. With a top opening locker, and low friction ball bearing drawers that open fully, the tool chest allows you to store the parts and tools you need in a neat and accessible way. The lid also has locking hinges to ensure it remains open while you work.

The locker has an integrated locking system for extra security.

With a quality sheet steel construction, the scratch proof tool chest is well suited to medium duty applications. Whether you’re operating in a professional workshop, or a home garage, this RS Pro tool chest will meet your requirements.
• Durable electrostatic matt powder coated, scratch proof
• 80mm deep top locker with integrated locking mechanism
• Low friction telescopic ball bearing slides
• Carrying handles
• Easily fits onto the majority of RS Tool Cabinets

Part Number
768-1671 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30,953.19

฿ 20,636.49

STEEL TOOL CHEST 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Steel Width 530mm Type Chest
Height 350mm Dimensions 530 x 340 x 350mm Number of Shelves 6
Wheeled No

Please check the type/dimensions/specifications of the part 768-1671 in the Steel Tool Chest series.