1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard Weight Oil Only Pad【20-100 Pieces Per Package】

Standard Weight Oil Only Pad
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 2,138.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hydrophobic - float on water
Designed for hydraulic engineers
Open back for quick wicking
Absorbency 0.9 litres per sheet
Size 48 x 38 cm

 
Part Number
771-6377SALE
771-6395SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSQuantity Per Package Absorbent Capacity

฿ 4,836.20

฿ 3,224.29

STANDARD WEIGHT OIL ONLY PAD 1 Pack(s)

100 Pieces Per Package

3 Day(s) 1010090 L

฿ 2,138.15

฿ 1,425.50

STANDARD WEIGHT OIL ONLY PAD 1 Pack(s)

20 Pieces Per Package

8 Day(s) 102018 L

Loading...

  1. 1

Basic Information

Type Pad Application Oil