1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chemical Spill Kits

CHEMICAL SPILL KITS

Chemical Spill Kits
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,672.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chemical spill kits are ideal for a rapid response to chemical spills or leaks. Spill kits are designed for single use application.

Part Number
771-6462 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,672.87

฿ 1,115.30

CHEMICAL SPILL KITS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Size 550 x 450 x 100 mm Kit Contents 1 x Bag and Ties, 3 x 1.2 m Socks, 8 x Pads Application Chemical
Absorbent Capacity 15 L

Please check the type/dimensions/specifications of the part 771-6462 in the Chemical Spill Kits series.