Cable Ties, Black And Natural Heat Stabilised

Caution
Product Description
RS PRO heat stabilised cable ties manufactured from Nylon 66 (also known as nylon 6.6) that are designed for use in high heat applications up to 105°C. These cable ties are a type of fastener used for holding items together, most commonly electrical cables or wires and are a one-piece, self-locking fastener. Functioning like straps to keep cables tidy, they’re available in a range of sizes.
The design of a cable tie includes a head which provides the slot for the tape to be pulled through, to make a loop. The cable can be pulled through the slot until the preferred loop is achieved and then the excess cable can be cut off.
When threaded through the slot, the teeth of the cable form a lock which can’t be pulled back through.
These nylon cable ties should be an essential part of every toolkit. With the RS PRO range, there are a variety of lengths, widths and colours to suit all your requirements.
Heat resistant - for use in continuous or extended exposure to high temperatures (105°C)
Easy to use and fast to install
UL 94V-2 Flammability rating
Available in black and natural colours
Suitable for a multitude of uses