Black Nylon Cable Tie

Brand :
RS Pro

Caution

    Product Description

    RS PRO Black and Natural Nylon Non-Release Cable Ties
    RS PRO cable ties are a type of fastener used for holding items together, most commonly electrical cables or wires. These cable ties are made from Nylon 66 (also known as nylon 6.6) and are a one-piece, self-locking fastener. Functioning like straps to keep cables tidy, they’re available in a range of sizes and colours.
    The design of a cable tie includes a head which provides the slot for the tape to be pulled through, to make a loop. The cable can be pulled through the slot until the preferred loop is achieved and then the excess cable can be cut off.
    When threaded through the slot, the teeth of the cable form a lock which can’t be pulled back through.
    These standard nylon cable ties should be an essential part of every toolkit. With the RS PRO wide range, there are a variety of lengths, widths and colours to suit all your requirements.

    Features and Benefits:
    • Flame retardant: UL 94V-2 Flammability Standard
    • Black or Natural Colour
    • Suitable for a multitude of uses
    • Easy to thread

    Typical applications:
    Cable ties are used as a type of fastener, for holding items together, primarily electrical cable or wire. Cable ties are cheap, easy to use and strong and because of this they can be found in many different industries for various uses:
    Cable management
    Home/DIY
    Garden

    FAQs
    Can cable ties be reused?
    Cable ties typically come in two varieties which are single-use and reusable. It is possible to undo a single-use cable tie without having to cut it open so it can be used again. When trying to undo a traditional cable tie, it can be quite simple. Just stick a pin or something small in the locking mechanism, press down and slide it out.

    But bear in mind that single-use cable ties are designed for that purpose, so even though it’s possible to technically undo them and use them again, the plastic teeth can wear down the more they’re undone and re-tied. Also, manipulating the locking mechanism can damage it, meaning the tie develops a looser grip over time – so refrain from using old ones to tie anything that needs to be really secure.

    What are the different types of cable tie?
    There are many different types of cable tie, including heavy-duty metal ties, plastic ties, and Hook and Loop Fastener cable ties in the form of a Hook and Loop Fastener strap. Below are some of the main types:
    • Standard
    • Releasable
    • Mounted head
    • Push mount
    • Self-adhesive
    • Double-headed
    • Stainless steel
    • Reusable

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Black Nylon Cable Tie | RS Pro | MISUMI Thailand