Cable Ties, Nylon Flame Retardant

Brand :
RS Pro

Caution

    Product Description

    RS PRO flame-retardant cable ties are a type of fastener used for holding items together, most commonly electrical cables or wires. These cable ties are made from Nylon 66 (also known as nylon 6.6) that is classified to UL 94V-0, making them ideal for use where fire resistance is critical. These ties are a one-piece, self-locking fastener that functions like straps to keep cables tidy. They are available in a range of sizes and lengths.
    The design of a cable tie includes a head which provides the slot for the tape to be pulled through, to make a loop. The cable can be pulled through the slot until the preferred loop is achieved and then the excess cable can be cut off.
    When threaded through the slot, the teeth of the cable form a lock which can’t be pulled back through.
    These flame retardant nylon cable ties should be an essential part of every toolkit. With the RS PRO range, there are a variety of lengths, widths and sizes to suit all your requirements.
    Flame retardant: UL 94V-0 Standard
    Non-releasable
    Black or Natural Colour
    Suitable for a multitude of uses
    Easy to thread
    Nylon 66 material

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Cable Ties, Nylon Flame Retardant | RS Pro | MISUMI Thailand