Black and Natural Nylon Non-Release Cable Ties

Brand :
RS Pro

Caution

    Product Description

    RS PRO cable ties are a type of fastener used for holding items together, most commonly electrical cables or wires. These cable ties are made from Nylon 66 (also known as nylon 6.6) and are a one-piece, self-locking fastener. Functioning like straps to keep cables tidy, they’re available in a range of sizes and colours.
    The design of a cable tie includes a head which provides the slot for the tape to be pulled through, to make a loop. The cable can be pulled through the slot until the preferred loop is achieved and then the excess cable can be cut off.
    When threaded through the slot, the teeth of the cable form a lock which can’t be pulled back through.
    These standard nylon cable ties should be an essential part of every toolkit. With the RS PRO wide range, there are a variety of lengths, widths and colours to suit all your requirements.
    • Flame retardant: UL 94V-2 Flammability Standard
    • Black or Natural Colour
    • Suitable for a multitude of uses
    • Easy to thread

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat