Natural Nylon Flame Retardant Cable Tie

Brand :
RS Pro

Caution

    Product Description

    [Specifications]
    - Length: 550 mm
    - Width: 12.7 mm
    - Colour: Natural
    - Material: Nylon 66
    - Type: Flame Retardant
    - UV Resistant: No
    - Minimum Operating Temperature: -40°C
    - Maximum Operating Temperature: +85°C
    - Fire Behaviour: Flame Retardant
    - Tensile Strength: 1117.2 N
    [Features]
    - Flame retardant: UL 94V-0 Standard
    - Non-releasable
    - Black or Natural Colour
    - Suitable for a multitude of uses
    - Easy to thread
    - Nylon 66 material

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat