1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Silicone Sponge

SILICONE SPONGE

Silicone Sponge
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,769.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Temperature range -55°C to +200°C
Excellent recovery/compression resistance
Good compliance with fire/smoke/toxicity requirements
Fire retardant to UL94-V0
Medium grade sponge in grey
Soft grade sponge in white
5 width and thickness combinations
Length grey: 5m, length white: 6m

 
Part Number
733-6801 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,769.05

฿ 1,179.43

SILICONE SPONGE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Color White Type Length 6m Model Number 31N/cm
Minimum Operating Temperature +200°C Thickness -55°C Foam Density Silicone Foam
Elongation at Break 352kg/m³

Please check the type/dimensions/specifications of the part 733-6801 in the Silicone Sponge series.