1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Reel Roller

CABLE REEL ROLLER

Cable Reel Roller
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 34,526.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A light weight, yet robust cable drum roller that eases cable handling problems encountered during installation work. Once the cable reel has been placed on the stand, it is free to rotate during unreeling but it is retained in position to prevent unwanted movement. The stand has two adjustable full width rollers to accommodate a range of cable reel/drum sizes. For larger or heavier drums, two stands can be used, one under each drum flange.

Features and benefits
• Accepts reels up to 520mm wide
• Eases reel handling
• Strong structural frame

 
Part Number
666-688 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 34,526.96

฿ 23,019.12

CABLE REEL ROLLER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Aluminium, Steel Length 565mm Width 558 mm
Type Drum Roller Height 128mm Outside Diameter 26mm
Number of Shelves 1

Please check the type/dimensions/specifications of the part 666-688 in the Cable Reel Roller series.