Micro Diaphragm Gas and Liquid Pump

Brand :
RS Pro

Caution

    Product Description

    The D200 series of pumps from RS Pro are constructed from glass filled nylon or aluminium alloy, with stainless steel tubing connectors. They are fitted with Nitrile/Silicon diaphragm and valves as standard. The pump uses Push Fit connectors designed for 2.4 mm bore flexible tubing.
    • High efficiency
    • Variable flow rate and low power consumption
    • Small size only 42 x 27 x 17 mm
    • Usable with solar power, PSU or batteries
    • Wide range of chemical resistance
    • Lightweight 25 g to 34 g
    • Head can be realigned to one of 4 positions for easy inlet and outlet tube connection

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Micro Diaphragm Gas and Liquid Pump | RS Pro | MISUMI Thailand