Electricity Danger Label (English)

Brand :
RS Pro

Caution

    Product Description

    [Specifications]
    - Material: Vinyl
    - Colour: Black/White/Yellow
    - Height: 200 mm
    - Width: 150 mm
    - Text Language: English
    - Text Message: Danger Electric Shock Risk
    - Self-Adhesive: Yes
    - Sign Description: Electricity Danger
    - Sign Type: Label
    [Features]
    - Colour: white background with yellow and black image with English text
    - Material: Vinyl self-adhesive vinyl backing for easy application, label requires no fixings
    - Lettering, easy to understand instructions and important safety information are displayed clearly when verbal communication is not possible
    - For marking electrical hazards
    - Enables employees and visitors to take adequate safety measures to avoid personal injury
    - Material Vinyl self-adhesive vinyl backing for easy application, label requires no fixings

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat