JF150 Synthetic Filter Media

Brand :
RS Pro

Caution

    Product Description

    RS JF150 is a synthetic (100% polyester fibre) filter media supplied in a roll. The filter media is suitable for use as a general pre-filter for HVAC and kitchen hood applications.
    100% Polyester fibres
    White colour
    Thermally bonded
    Thickness (ISO 9073-2: 10mm
    Initial pressure drop (to EN779): 35 Pa
    Recommended final pressure drop (to EN779): 250 Pa
    Media velocity: 1.5 m/s
    Filter class (to EN770:2012): G3
    Dust holding capacity: 400 g/m2
    Thermal stability: 100°C (briefly up to 120°C)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat