Air Filter Frame

Brand :
RS Pro

Caution

    Product Description

    Polyester Air Filter Pads: A wadding made of 100% hollow spiral crimped polyester fibres. This air filter media is thermally bonded by means of bicomponent fibres and calibrated to a certain thickness. It is available in four common sizes panel filter sizes:,730-2918; 20x16x2in.,730-2912; 20x20x2in.,730-2921; 24x24x2in.,730-2924; 25x20x2in.,Polyester Filter Sheet: A wadding made of 100% hollow spiral crimped polyester fibres. This air filter media is thermally bonded by means of bicomponent fibres and calibrated to a certain thickness. DIN 53438 flammability. This sheet is 2.5m x 2m and 50mm thick and can be cut to size as required.,Service frames: these hold filter pads of the same size with a "W" type wire retainer.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Air Filter Frame | RS Pro | MISUMI Thailand