(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ear Plug Dispenser【500 Pieces Per Package】

Ear Plug Dispenser

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 918-5709

  • Material
    Polyurethane Foam
  • Colour
    Black
  • Standards Met
    ANSI S3.19 NRR, EN 352-2
  • Reusable/Disposable
    Disposable
  • Single Number Rating SNR
    30dB
Part Number
918-5709 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 7,721.69

฿ 5,148.05

RS PRO EAR PLUG DISPENSER 1 Pack(s)

500 Pieces Per Package

8 Day(s)

Basic Specifications

  • Material
    Polyurethane Foam
  • Colour
    Black
  • Standards Met
    ANSI S3.19 NRR, EN 352-2
  • Reusable/Disposable
    Disposable
  • Single Number Rating SNR
    30dB

Product Description

RS Pro ear plug dispenser is for dispensing disposable PU foam ear plugs from one location. The dispenser can be used on a horizontal surface or be wall mounted and is quick and easy to use. The ear plug dispenser can hold up to 5000 foam ear plugs.
FEATURES and BENEFITS:
Surface or wall mounted
Dispensing PU foam ear plugs
Holds up to 5000 disposable ear plugs
Fill with only uncorded ear plugs
Quick and easy to use

Specifications of 918-5709

  • Material
    Polyurethane Foam
  • Colour
    Black
  • Standards Met
    ANSI S3.19 NRR, EN 352-2
  • Reusable/Disposable
    Disposable
  • Single Number Rating SNR
    30dB
Part Number
918-5709 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 7,721.69

฿ 5,148.05

RS PRO EAR PLUG DISPENSER 1 Pack(s)

500 Pieces Per Package

8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1