1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grade 3 Panic Button

Grade 3 Panic Button
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 880.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2 Finger operation
Tamper switch protection
BS EN50131-2-6 Approved
Easily resettable with key
Slim design access
Grade 3
Selectable resistors

 
Part Number
918-4725SALE
918-4728SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColour

฿ 1,099.07

฿ 775.83

RS PRO GRADE 3 PANIC BUTTON 1 Piece(s) 8 Day(s) 10Orange, White

฿ 880.19

฿ 621.33

RS PRO GRADE 3 PANIC BUTTON 1 Piece(s) 8 Day(s) 10Blue, Red

Loading...

  1. 1

Basic Information

Width 80mm Height 28 mm Depth 62 mm
Activation Type Tamper Switch