(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Grade 2 Surface Mount Alarm Contact

Grade 2 Surface Mount Alarm Contact

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 918-2671

  • Width
    43mm
  • Height
    10 mm
  • Depth
    17 mm
  • Switching Current
    500mA
  • Mounting Type
    Surface Mount
  • Operating Gap Maximum
    15mm
  • Operating Gap
    Maximum of 15mm
  • Switching Voltage
    50V ac/dc
Part Number
918-2671 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 519.76

฿ 366.90

SURFACE MOUNT ALARM 1 Piece(s) 8 Day(s) 10

Basic Specifications

  • Width
    43mm
  • Height
    10 mm
  • Depth
    17 mm
  • Switching Current
    500mA
  • Mounting Type
    Surface Mount
  • Operating Gap Maximum
    15mm
  • Operating Gap
    Maximum of 15mm
  • Switching Voltage
    50V ac/dc

Product Description

Cable type comes fitted with 750 mm long cable. Proximity switches primarily designed for discrete protection of doors and windows. The switches are made of aluminium housing material, a N/O SPST magnetically operated reed switch. The permanent actuating magnet is also of moulded construction to facilitate easy fixing.
Normally open + supervisory loop
Grade 2
Maximum switching voltage 50 VAC/ DC
Maximum switching current 0.5 A
Carry current Max 0.8 A
Maximum power 10 W/VA
Insulation resistance 100 MOhms
Contact resistance 120 mOhms
Operating distance 15 mm
Operating temperature -40° to +85° C
Aluminium housing material

Specifications of 918-2671

  • Width
    43mm
  • Height
    10 mm
  • Depth
    17 mm
  • Switching Current
    500mA
  • Mounting Type
    Surface Mount
  • Operating Gap Maximum
    15mm
  • Operating Gap
    Maximum of 15mm
  • Switching Voltage
    50V ac/dc
Part Number
918-2671 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 519.76

฿ 366.90

SURFACE MOUNT ALARM 1 Piece(s) 8 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1