(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Surface Mount Proximity Switch and Magnet Set

Surface Mount Proximity Switch and Magnet Set

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 122-0719

  • Colour
    Grey
  • Width
    38mm
  • Height
    14 mm
  • Depth
    8.7 mm
  • Switching Current
    500 (dc)mA
  • Activation Type
    Proximity Switch
  • Mounting Type
    Surface Mount
  • Operating Gap Maximum
    15mm
  • Switch Configuration
    Normally Open
  • Operating Gap
    Maximum of 15mm
  • Switching Voltage
    50V dc
Part Number
122-0719 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 394.84

฿ 278.72

SURFACE MOUNT 1 Piece(s) 8 Day(s) 10

Basic Specifications

  • Colour
    Grey
  • Width
    38mm
  • Height
    14 mm
  • Depth
    8.7 mm
  • Switching Current
    500 (dc)mA
  • Activation Type
    Proximity Switch
  • Mounting Type
    Surface Mount
  • Operating Gap Maximum
    15mm
  • Switch Configuration
    Normally Open
  • Operating Gap
    Maximum of 15mm
  • Switching Voltage
    50V dc

Product Description

Cable type or terminal type surface mount switches. Cable type comes fitted with 300mm long cable. Proximity switches primarily designed for discrete protection of doors and windows. The switches are of moulded construction incorporating a N/O SPST magnetically operated reed switch. The permanent actuating magnet is also of moulded construction to facilitate easy fixing. All switches have a separate tamper loop or terminals for maximum security as described in BS 4737.
RS 122-0715
Normally open
Operating distance 15mm
Maximum switching voltage 50 V/DC
Maximum switching current 0.5 Amps DC (Resistive)
Maximum power 10 W/VA
Contact resistance 1 Ohm (typical)

Specifications of 122-0719

  • Colour
    Grey
  • Width
    38mm
  • Height
    14 mm
  • Depth
    8.7 mm
  • Switching Current
    500 (dc)mA
  • Activation Type
    Proximity Switch
  • Mounting Type
    Surface Mount
  • Operating Gap Maximum
    15mm
  • Switch Configuration
    Normally Open
  • Operating Gap
    Maximum of 15mm
  • Switching Voltage
    50V dc
Part Number
122-0719 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 394.84

฿ 278.72

SURFACE MOUNT 1 Piece(s) 8 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1