1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Slider Lockout Hasp

NYLON SLIDER LOCKOUT HASP

Nylon Slider Lockout Hasp
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 941.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

De - Electric slider lockout hasp for 4 locks
Yellow / black colour is being used for high visibility
Manufactured from special grade Nylon and ABS material
For use on the electrical panels, electrical switches and MCB's

 
Part Number
862-5174 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 941.40

฿ 664.53

NYLON SLIDER LOCKOUT HASP 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Nylon Type Lockout Electrical Hasp Number of Locks 4
Lock Shackle Maximum Diameter 3mm

Please check the type/dimensions/specifications of the part 862-5174 in the Nylon Slider Lockout Hasp series.