1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4-Digit Combination Padlock

RS 4 DIGIT COMBINATION PADLOCK

4-Digit Combination Padlock
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,159.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

How to set your own combination:
4-digit combination code, 10,000 sets of combination available
Set your own combination freely for personalized convenience and increased security
Hardened steel shackle for added protection from cutting and sawing
Quality brass lock body with excellent resistance for corrosion

 
Part Number
781-6026 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,159.55

฿ 818.53

RS 4 DIGIT COMBINATION PADLOCK 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Brass, Steel Colour Brass Quantity Per Package 1
Lock Type Combination Shackle Length 57mm Shackle Diameter 7mm
Shackle Type Open Body Width 53mm Weather Proof Yes
Indoor/Outdoor Indoor, Outdoor Bluetooth No

Please check the type/dimensions/specifications of the part 781-6026 in the 4-Digit Combination Padlock series.