1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Padlock

RS BRASS PADLOCK

Brass Padlock
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 481.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Solid brass lock body and lock cylinder with great corrosion resistance
High precision keys produced by professional equipment, little interchange
Pin tumbler structure for great pick resistance test
Different sizes of lock body and shackle for different choices

 
Part Number
781-5997 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 481.79

฿ 340.10

RS BRASS PADLOCK 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Brass Colour Brass Quantity Per Package 1
Lock Type Key Shackle Length 14mm Shackle Diameter 5mm
Shackle Type Open Body Width 30mm Weather Proof Yes
Indoor/Outdoor Indoor, Outdoor Bluetooth No Keyed Alike No

Please check the type/dimensions/specifications of the part 781-5997 in the Brass Padlock series.