1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESD Safe Shoe Cover【50 Pieces Per Package】

ESD SAFE BOOTIE

ESD Safe Shoe Cover
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,434.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Low cost groundable bootie
ESD safe when used on static
Keeps floor clean
Easy to fit
Ideal for both operators and visitors
Groundable tab fits inside shoe or sock

 
Part Number
340-7656 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 4,434.67

฿ 2,956.59

ESD SAFE BOOTIE 1 Pack(s)

50 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Color Blue Type Material Polypropylene Quantity Per Package 50
Complies with EN 61340-5-1 Yes Anti-Slip Sole Yes

Please check the type/dimensions/specifications of the part 340-7656 in the ESD Safe Shoe Cover series.