(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E5 Indicator Light【10 Pieces Per Package】

E5 Indicator Light

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 104-604

  • Voltage Rating
    28 V
  • Length
    17.5 mm
  • Life Hours
    4000h
  • Current Rating
    40 mA
  • Lamp Base
    E5
  • Lamp Size
    T1 1/2
  • Diameter
    5.7mm
  • Luminosity
    4.5 lm
  • Lens Colour
    Clear
Part Number
104-604 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 836.35

฿ 590.38

TUBULAR LES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Basic Specifications

  • Voltage Rating
    28 V
  • Length
    17.5 mm
  • Life Hours
    4000h
  • Current Rating
    40 mA
  • Lamp Base
    E5
  • Lamp Size
    T1 1/2
  • Diameter
    5.7mm
  • Luminosity
    4.5 lm
  • Lens Colour
    Clear

Product Description

Filament lamps will perform to specification and give optimum life when: they are powered at the rated voltage from a stabilised 50Hz ac supply; the ambient temperature is in the range +20°C to +25°C; and where no mechanical vibration is present.

Deviations from these criteria can have a significant effect on lamp life, particularly with low current filaments (<80mA).

Operation from a DC supply at rated voltage can reduce specified life by up to 50%. The effect of variation from the rated operating voltage should be noted: 5% above will reduce lamp life by up to 50%. 5% below will significantly increase lamp life. Current consumption can vary by up to ±10% on stated values at rated supply voltage. Care should therefore be exercised when running a number of lamps in series. In such applications it is recommended that the rated voltage be reduced by 10% to prevent premature failure of individual lamps.

Conversion of light output units: Lumens = MSCP x 12.6, MSCP = Lumens / 12.6.

Specifications of 104-604

  • Voltage Rating
    28 V
  • Length
    17.5 mm
  • Life Hours
    4000h
  • Current Rating
    40 mA
  • Lamp Base
    E5
  • Lamp Size
    T1 1/2
  • Diameter
    5.7mm
  • Luminosity
    4.5 lm
  • Lens Colour
    Clear
Part Number
104-604 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 836.35

฿ 590.38

TUBULAR LES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1