(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
104-676 |
104-698 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Life Hours | Luminosity |
---|---|---|---|---|---|---|---|---|---|
฿ 727.29 ฿ 513.39 |
T 1 6MM SX6S MIDGET FLANGE | 1 Pack(s) |
10 Pieces Per Package |
8 Day(s) | 10 | 20000h | 2.5 lm | ||
฿ 556.31 ฿ 392.70 |
T 1 6MM SX6S MIDGET FLANGE | 1 Pack(s) |
10 Pieces Per Package |
8 Day(s) | 10 | 4000h | 4.5 lm |
Midget flange T1-3/4 indcandescent bulbs.
Part Number |
---|
104-676 |
104-698 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Life Hours | Luminosity |
---|---|---|---|---|---|---|---|---|---|
฿ 727.29 ฿ 513.39 |
T 1 6MM SX6S MIDGET FLANGE | 1 Pack(s) |
10 Pieces Per Package |
8 Day(s) | 10 | 20000h | 2.5 lm | ||
฿ 556.31 ฿ 392.70 |
T 1 6MM SX6S MIDGET FLANGE | 1 Pack(s) |
10 Pieces Per Package |
8 Day(s) | 10 | 4000h | 4.5 lm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?