(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
339-3327 |
360-7389 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Voltage Rating | Length | Current Rating | Luminosity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 521.67 ฿ 368.25 |
T16 16MM TUBULAR SES E14 | 1 Pack(s) |
5 Pieces Per Package |
8 Day(s) | 10 | 24 V | 35 mm | 200 mA | 30 lm | ||
฿ 556.33 ฿ 392.71 |
T16 16MM TUBULAR SES E14 | 1 Pack(s) |
5 Pieces Per Package |
8 Day(s) | 10 | 24 to 30 V | 54 mm | 330 mA | 45 lm |
Filament lamps will perform to specification and give optimum life when: they are powered at the rated voltage from a stabilised 50Hz ac supply; the ambient temperature is in the range +20°C to +25°C; and where no mechanical vibration is present.Deviations from these criteria can have a significant effect on lamp life, particularly with low current filaments (<80mA).Operation from a DC supply at rated voltage can reduce specified life by up to 50%. The effect of variation from the rated operating voltage should be noted: 5% above will reduce lamp life by up to 50%. 5% below will significantly increase lamp life. Current consumption can vary by up to ±10% on stated values at rated supply voltage. Care should therefore be exercised when running a number of lamps in series. In such applications it is recommended that the rated voltage be reduced by 10% to prevent premature failure of individual lamps.Conversion of light output units: Lumens = MSCP x 12.6, MSCP = Lumens / 12.6.
Part Number |
---|
339-3327 |
360-7389 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Voltage Rating | Length | Current Rating | Luminosity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 521.67 ฿ 368.25 |
T16 16MM TUBULAR SES E14 | 1 Pack(s) |
5 Pieces Per Package |
8 Day(s) | 10 | 24 V | 35 mm | 200 mA | 30 lm | ||
฿ 556.33 ฿ 392.71 |
T16 16MM TUBULAR SES E14 | 1 Pack(s) |
5 Pieces Per Package |
8 Day(s) | 10 | 24 to 30 V | 54 mm | 330 mA | 45 lm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?