(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
106-458 |
360-7935 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Voltage Rating | Length | Life Hours | Current Rating | Diameter | Luminosity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 433.60 ฿ 306.08 |
T 1 3MM WIRE ENDED | 1 Pack(s) |
10 Pieces Per Package |
8 Day(s) | 10 | 5 V | 41.35 mm | 40000h | 115 mA | 3.05mm | 1.9 lm | ||
฿ 595.45 ฿ 420.33 |
T 1 3MM WIRE ENDED | 1 Pack(s) |
10 Pieces Per Package |
8 Day(s) | 10 | 28 V | 6.35 mm | 10000h | 20 mA | 3.17mm | 0.63 lm |
A range of T-1 (3mm) wire ended filament indicators, specifically intended for illumination in confined spaces, e.g. meters, switches, etc.
Part Number |
---|
106-458 |
360-7935 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Voltage Rating | Length | Life Hours | Current Rating | Diameter | Luminosity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 433.60 ฿ 306.08 |
T 1 3MM WIRE ENDED | 1 Pack(s) |
10 Pieces Per Package |
8 Day(s) | 10 | 5 V | 41.35 mm | 40000h | 115 mA | 3.05mm | 1.9 lm | ||
฿ 595.45 ฿ 420.33 |
T 1 3MM WIRE ENDED | 1 Pack(s) |
10 Pieces Per Package |
8 Day(s) | 10 | 28 V | 6.35 mm | 10000h | 20 mA | 3.17mm | 0.63 lm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?