1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

10 Piece T-Shank Jigsaw Blade Set

SHANK JIGSAW SET

10 Piece T-Shank Jigsaw Blade Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 836.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ten piece wood and metal jigsaw blade set for use with T-Shank jigsaws.
Individually marked with wood or metal cutting for quick identification of the right saw blade
High Carbon Steel blades for wood
High Speed Steel blades for metal cutting
Supplied in a clear plastic storage case
Suitable for all jig saws which accept a T-Shank blade

 
Part Number
799-9348 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 836.80

฿ 590.70

SHANK JIGSAW SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material HCS, HSS Overall Length 100 mm, 75 mm, 77 mm Blade Material HCS; HSS
Shank Type T-Shank Model T-Shank Number in Pack 10
Application Metal, Wood

Please check the type/dimensions/specifications of the part 799-9348 in the 10 Piece T-Shank Jigsaw Blade Set series.