1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pistol Grease Gun

PISTOL GREASE GUN

Pistol Grease Gun
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 893.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Manual, one handed grease gun ideal for use in confined spaces.
Steel construction
Rigid spout
Heavy duty 4 jaw connector
Bulk capacity 120cc
Cartridge capacity 3oz (85cc)

 
Part Number
672-150 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 893.04

฿ 630.40

PISTOL GREASE GUN 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Steel Capacity 120 cm³ Coupling Type 4 Jaw
Maximum Pressure 2500psi

Please check the type/dimensions/specifications of the part 672-150 in the Pistol Grease Gun series.