1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lazy Tong Riveter

LAZY TONG RIVETER

Lazy Tong Riveter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,725.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for hard to reach areas
Intensive use due to low-effort design
It does not result in hand fatigue as quickly as a standard riveter
Requires only a single stroke to secure a rivet

 
Part Number
487-129 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,725.40

฿ 2,483.72

LAZY TONG RIVETER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Riveting Tool Type Lazy Tong Rivet Size Minimum 3.2mm Rivet Size Maximum 4mm

Please check the type/dimensions/specifications of the part 487-129 in the Lazy Tong Riveter series.