1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Riveter

STANDARD RIVETER

Standard Riveter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,024.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-quality steel handles & body
Case-hardened steel nose
Rivet gripping action
Suitable for 3.2 mm, 4 mm rivets
Rivet head storage in handle
Mandrel kit required for use with M3 fittings

 
Part Number
487-157 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,024.71

฿ 723.34

STANDARD RIVETER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Riveting Tool Type Plier Type Rivet Size Minimum 3.2mm Rivet Size Maximum 4mm

Please check the type/dimensions/specifications of the part 487-157 in the Standard Riveter series.