1/2in Air Impact Wrench

Caution
Product Description
A general purpose impact wrench with forward and reverse mode and comfort grip.
Maximum Torque 540Nm
Pin clutch hammer mechanism
Aluminium construction
Rear exhaust
4 forward operation impact settings
Sound level 96.6BA
Average Air Consumption: 3.6cfm / 101.7 l/min
Single handed direction change
Excellent balance
Variable speed positive action trigger
Forward and reverse independent power regulator
Weight 2.4kg