1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

8in Multi-purpose Scissors

8IN MULTI PURPOSE SCISSORS

8in Multi-purpose Scissors
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,132.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Multi-purpose 8in shears ideal for use on a wide range of applications including general kitchen applications, card and paper work, cloth work and other light and medium duty applications.
Constructed from Japanese Stainless Steel for strength and corrosion protection
Large Thermoplastic rubber handle for optimum comfort, balance and control
Partly serrated blade for an easy start
Wire cutting notch ideal for soft wire
Gripping zone in handle for general gripping applications and wire stripping

 
Part Number
835-2706 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,132.95

฿ 799.75

8IN MULTI PURPOSE SCISSORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Overall Length 8 in Blade Material Stainless Steel Handle Material TPR Thermoplastic Rubber
Scissor Type General Purpose

Please check the type/dimensions/specifications of the part 835-2706 in the 8in Multi-purpose Scissors series.