1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable, Rod & Wire Rope Cutter

CABLE ROD & WIRE ROPE CUTTER

Cable, Rod & Wire Rope Cutter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,989.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Special action ideal for cutting un-armoured electric cable, mild steel strand, high tensile steel rope, steel, copper, aluminium rod as well as steel and spring steel wire, without distorting the end profile of the material
Spring loaded dipped vinyl handles
Single handed operation

 
Part Number
450-3963 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,989.61

฿ 1,326.47

CABLE ROD & WIRE ROPE CUTTER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Cable Cutter Overall Length 190mm Materials Cut Steel Wire
Cut Type Straight

Please check the type/dimensions/specifications of the part 450-3963 in the Cable, Rod & Wire Rope Cutter series.