1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diagonal Cutters

RS DIAGONAL CUTTERS

Diagonal Cutters
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,803.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Precise shaped and power saving special cutting edges for soft and piano wire
Cutting edge with external bevel
Constructed from high grade steel with mirror polish and slip guard
Two component handle for ease of use VDE tested and confirms to IEC 900 1000V
Made in Germany

 
Part Number
161-170 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,803.20

฿ 1,202.19

RS DIAGONAL CUTTERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Diagonal Overall Length 160mm Materials Cut Hard Wire, Piano Wire
Cutting Capacity 3.5mm Cut Type Diagonal

Please check the type/dimensions/specifications of the part 161-170 in the Diagonal Cutters series.