1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Quality Cable Cutters

High Quality Cable Cutters
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,549.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbon steel rounded jaws designed to cut copper and aluminium
Cutting head 46mm wide x 14mm deep
Strips cable prior to termination/ connection capacity 0.3 to 25 mm2 or 0.5 to 50mm2
Dipped vinyl handles are comfortable and hardwearing

 
Part Number
541-6551SALE
541-6567SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length Cutting Capacity

฿ 1,549.89

฿ 1,094.07

HIGH QUALITY CABLE CUTTERS 1 Piece(s) 8 Day(s) 162mm-

฿ 2,901.11

฿ 1,934.17

HIGH QUALITY CABLE CUTTERS 1 Piece(s) 8 Day(s) 238mm46mm

Loading...

  1. 1

Basic Information

Type Cable Cutter Materials Cut Aluminium Wire, Copper Wire Cut Type Flush