1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diagonal Pliers

DIAGONAL PLIERS

Diagonal Pliers
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,706.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Diagonal general purpose pliers.

 
Part Number
668-5890 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,706.40

฿ 1,137.66

DIAGONAL PLIERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Diagonal Overall Length 160mm Materials Cut Copper Wire
Cutting Capacity 1.6mm Cut Type Diagonal

Please check the type/dimensions/specifications of the part 668-5890 in the Diagonal Pliers series.