1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Wrench 12in

RS PRO CHAIN WRENCH 12IN

Chain Wrench 12in
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,671.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

When you are looking for a hand tool that provides safe, reliable as well as powerful torque then this RS chain wrench is an excellent choice.
Features and Benefits
Designed and sized to provide maximum leverage for the toughest of jobs
Drop forged CR-MO for steel

 
Part Number
847-3822 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,671.68

฿ 1,781.21

RS PRO CHAIN WRENCH 12IN 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Handle Material Chromium-Molybdenum Steel Handle Length 300mm Strap Length 500mm

Please check the type/dimensions/specifications of the part 847-3822 in the Chain Wrench 12in series.