1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Conditioning Hose Cutter

AIR CONDITIONING HOSE CUTTER

Air Conditioning Hose Cutter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 407.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact lightweight hose cutter for use with air conditioning hose up to 1/2in (13mm).
Heat treated stainless steel durable blade
Compact design is perfect for pocket size
Comfortable grip zones for less user fatigue
Will cut through most hoses of variable material up to 1/2in

 
Part Number
828-0223 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 407.07

฿ 287.35

AIR CONDITIONING HOSE CUTTER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Cutting Capacity 13 mm Body Material Plastic Material Cut Plastic
Cutter Type Hose Cutter

Please check the type/dimensions/specifications of the part 828-0223 in the Air Conditioning Hose Cutter series.