1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Cutter (6 50mm)

PIPE CUTTER

Pipe Cutter (6 50mm)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,827.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for pipe diameters 6-50mm (1/4 to 2in.)
Quick-release mechanism

 
Part Number
667-3483 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,827.09

฿ 1,218.12

PIPE CUTTER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Cutting Capacity 6 to 50 mm Material Cut Copper Cutter Type Spring Loaded

Please check the type/dimensions/specifications of the part 667-3483 in the Pipe Cutter (6 50mm) series.