1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Pipe Bender

MINI PIPE BENDER

Mini Pipe Bender
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,248.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ideal tool for air condition, refrigeration or central heating, installation engineers
Suitable for bending 6, 8, 10mm ( 1/4, 5/16, 3/8 ) O/D tubing, can be used for annealed copper, aluminium and steel tubing
The tool also has a calibration scale for easy accurate bending of right, left and offset bends

 
Part Number
388-3684 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,248.80

฿ 881.53

MINI PIPE BENDER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Pipe Material Aluminium, Copper, Steel Suitable Pipe Diameters 6, 8, 10 mm

Please check the type/dimensions/specifications of the part 388-3684 in the Mini Pipe Bender series.