1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Bender Heavy Duty

PIPE BENDER HEAVY DUTY

Pipe Bender Heavy Duty
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,214.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for bending 3/16" , (4·75mm), 1/4" (6mm), 5/16" (8mm) & 3/8" (10mm) O/D copper & steel tubing

 
Part Number
423-6641 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,214.35

฿ 1,476.31

PIPE BENDER HEAVY DUTY 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Pipe Material Steel; Copper Suitable Pipe Diameters 3/16, 1/4, 5/16, 3/8 in

Please check the type/dimensions/specifications of the part 423-6641 in the Pipe Bender Heavy Duty series.