1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Box Joint Pliers

BOX JOINT PLIERS

Box Joint Pliers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 420.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hardened and tempered throughout for strength and durability
Narrow/slim heads are ideal for use in confined spaces
Serrated jaws give positive grip on round, square, triangular, flat and irregular surfaces
PVC Handle Grip Material
DIN 5231 D

 
Part Number
541-7100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 420.63

BOX JOINT PLIERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Overall Length 175 mm Maximum Jaw Capacity 25mm Number of Adjustments 7
Maximum Jaw Capacity 25mm Adjustment Method Standard Plier Type Heavy Duty Box Joint