1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Jaw Utility Pliers

SOFT JAW UTILITY PLIERS

Soft Jaw Utility Pliers
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,248.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features and Benefits:
Adjustment is easy because of a sprung adjuster mechanism, which also prevents the adjusted pliers slipping to another position

 
Part Number
734-006 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,248.83

฿ 881.55

SOFT JAW UTILITY PLIERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Overall Length 250 mm Number of Adjustments 7 Maximum Jaw Capacity 40mm
Adjustment Method Sprung Adjuster Plier Type Soft Jaw Utility

Please check the type/dimensions/specifications of the part 734-006 in the Soft Jaw Utility Pliers series.