1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Arm Bearing Puller

LONG ARM BEARING PULLER

Long Arm Bearing Puller
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,902.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Manufactured from alloy steel, drop forged and hardened
Designed for the easy removal of bearings, pulleys, sprockets etc
Max size of bearing/pulley etc. 50mm
Jaw length 300mm, maximum throat depth 220mm
Comes with short and long centre points
Fine thread for ease of use

 
Part Number
434-2566 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,902.77

฿ 2,601.98

LONG ARM BEARING PULLER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Number of Pieces 2 Capacity 50 mm

Please check the type/dimensions/specifications of the part 434-2566 in the Long Arm Bearing Puller series.