1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

88 Piece VDE Electricians Tool Kit

VDE ELECTRICIANS TOOL KIT

88 Piece VDE Electricians Tool Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 16,885.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro 88 piece electricians tool kit, offering various tools to make a comprehensive kit ideal for the serious DIY and professional user. Designed for professional engineers who work on or around electrically live circuits. Tool kit has VDE certified screwdrivers and pliers, individually tested for use up to 1000 V ac. The easy to carry case is versatile and durable with cut-out slots created for each individual component. The kit itself contains sockets, spanners, bit sets, extension bars, hex keys, insulated screwdrivers and VDE pliers in various sizes. Also, there are useful extras such as scissors, handles and measuring tape.
• Ergonomic multi-component handles • Optimum balance of torque and control
• High quality tools
• VDE approved for electrical safety
• Made from chrome vanadium steel
• Sturdy tool case

 
Part Number
734-8885 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,885.35

฿ 11,257.46

VDE ELECTRICIANS TOOL KIT 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Number of Pieces 88 Set Contents Bits, Cutters, Hammer, Hex Keys, Pliers, Ratchet, Screwdriver, Sockets, Tape Measure, Voltage Tester Set Type Electricians
VDE/1000V Approved Yes Storage Type Case

Please check the type/dimensions/specifications of the part 734-8885 in the 88 Piece VDE Electricians Tool Kit series.