1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Solid Copper Mallets

SQUARE SOLID COPPER MALLETS

Square Solid Copper Mallets
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,333.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Provides a firm positive blow without risk of damage to highly finished or closely ground machined components
Manufactured from 99.9% pure electrolytic copper rod
Not recommended for non-sparking applications

 
Part Number
381-4773 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,333.56

฿ 2,889.18

SQUARE SOLID COPPER MALLETS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Handle Material Wood Weight 2.1kg Head Shape Square
Face Material Solid Copper Head Material Solid Copper Head Diameter 44mm

Please check the type/dimensions/specifications of the part 381-4773 in the Square Solid Copper Mallets series.