- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weight |
Replaceable Face |
Head Diameter |
|
฿ 922.77
฿ 651.38
|
SOFT FACED HAMMERS
|
1 Piece(s)
|
|
8 Day(s)
|
250g |
- |
25mm |
|
฿ 1,669.71
฿ 1,113.20
|
SOFT FACED HAMMERS
|
1 Piece(s)
|
|
8 Day(s)
|
900g |
Yes |
44mm |
Basic Specifications
-
- Handle Material
- Wood
-
- Head Shape
- Round
-
- Face Material
- Nylon
-
- Head Material
- Chrome Plated Zinc
Product Description
Soft faced hammers with which powerful blows may be struck without damage to materials, e.g. polished and treated surfaces during panel and equipment assemblyAll sizes have cellulosed ash handlesSupplied fitted with two screw-on Nylon facesSerrations in the chrome- plated zinc head prevent the faces from loosening in useThe Nylon face is highly water resistantWill not embrittle, and will withstand harsh hammering treatment. The other is a grey soft PVC face which is very resilient and shock absorbent for use on more delicate and fragile parts
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weight |
Replaceable Face |
Head Diameter |
|
฿ 922.77
฿ 651.38
|
SOFT FACED HAMMERS
|
1 Piece(s)
|
|
8 Day(s)
|
250g |
- |
25mm |
|
฿ 1,669.71
฿ 1,113.20
|
SOFT FACED HAMMERS
|
1 Piece(s)
|
|
8 Day(s)
|
900g |
Yes |
44mm |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?