(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Mallets

Rubber Mallets

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 539-104

  • Handle Material
    Wood
  • Weight
    550g
  • Head Shape
    Round
  • Face Material
    Rubber
  • Head Material
    Rubber
  • Head Diameter
    64mm
Part Number
539-104 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,124.21

฿ 793.58

RUBBER MALLETS 1 Piece(s) 3 Day(s)

Basic Specifications

  • Handle Material
    Wood
  • Weight
    550g
  • Head Shape
    Round
  • Face Material
    Rubber
  • Head Material
    Rubber
  • Head Diameter
    64mm

Product Description

Rubber mallets ideal for general industrial use, metal working, woodworking and finishing work.
Gentle but firm blow with little rebound
Ash wood handle

Specifications of 539-104

  • Handle Material
    Wood
  • Weight
    550g
  • Head Shape
    Round
  • Face Material
    Rubber
  • Head Material
    Rubber
  • Head Diameter
    64mm
Part Number
539-104 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,124.21

฿ 793.58

RUBBER MALLETS 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1