1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Mallets

PLASTIC MALLETS

Plastic Mallets
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,065.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thorex super-plastic mallets
With ultra-high molecular weight polyethylene heads, fitted with ash handles
The head, which will not fracture or delaminate, is safely held by both a wooden and brass spark resistant wedge
It has very high impact strength combined with durability and high abrasive resistance
Will not discolour or leave marks on work surfaces
Ideal for the manufacturing, service and assembly industries

 
Part Number
222-1546 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,065.35

฿ 1,376.97

PLASTIC MALLETS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Handle Material Wood Weight 950g Head Shape Round
Face Material Polyethylene Head Material Polyethylene Head Diameter 150mm

Please check the type/dimensions/specifications of the part 222-1546 in the Plastic Mallets series.