Parallel Action Pliers

Brand :
RS Pro

Caution

    Product Description

    160 mm pincers for copper wire
    • 160 mm pliers give positive grip on square and hexagonal components
    • Jaw opening 14 mm
    • Serrated jaws also have an integral side cutter allowing high tensile wire to be cut with low handle loads
    • Wire cutting capacity, 2 mm diameter copper wire, tensile strength up to 2´109N/m2
    • BS 3087: 1959

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat